KNX fan coil extension module GESIS FLEX-FC EM
Articlenr. 83.020.0639.0
System gesis® FLEX - The extension module for the fan coil base module with flat surface mounted housing which can be fitted on DIN rails for decentralized installation controls one valve for cooling/heating pipes and an relays. In addition it has one binary and one temperature sensor input. The extensive parameter set, commissioned in the base module, enables different automation functions. The manual operation level allows function tests without prior system integration. The electrical connections, which are pluggable in accordance with IEC 61535, separate automation and installation.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0639.0 |
---|---|
article description | KNX fan coil extension module GESIS FLEX-FC EM |
EAN | 4049088312335 |
order unit | 10 piece(s) |
country of origin | SK |
customs tariff number | 85371098 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 250.46 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |
Eldas Number
405710369