Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 94.732.5003.1 |
---|---|
article description | cable assembly ST18/3B K1 1,5 50 SW |
EAN | 4015573258747 |
order unit | 20 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 343 mm |
height packed | 198 mm |
gross weight packed | 10799 g |
net weight single part | 519.7 g |
volume packed | 26690 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |