cable assembly RST25I3KSBS 40P 30BG03
Articlenr. 96.834.3000.3
RST® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 25 A, cable type H05VV-F, fire class Eca, total length 3 m, nominal cross section conductor 4 mm², color of coding/ contact carrier concrete grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.834.3000.3 |
---|---|
article description | cable assembly RST25I3KSBS 40P 30BG03 |
EAN | 4015573896161 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8174 g |
net weight single part | 779 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |