cable assembly RST20I5KSBS 25 10TB04
Numer produktu 96.453.1030.6
RST20i5 extension cable female - male, 5 pole, assembled with screw connection, application 250V with PE, 20A, cable type H07RN-F, length 1.0m, cross section 2.5mm², coding color turquoise blue
Not yet available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Pasuje do
Plik PDF
commercial data
article number | 96.453.1030.6 |
---|---|
article description | cable assembly RST20I5KSBS 25 10TB04 |
EAN | 4015573941496 |
order unit | 25 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |