cable assembly RST20I5KSB- 25D 70SW
Articlenr. 96.453.70D3.1
RST® CLASSIC connection cable, female - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, cable type H05Z1Z1-F, fire class Dca s1 d2 a1, total length 7 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.453.70D3.1 |
---|---|
article description | cable assembly RST20I5KSB- 25D 70SW |
EAN | 4049088515620 |
order unit | 5 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 9653.5 g |
net weight single part | 1853.9 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |