cable assembly RST20I5KS-S 40P 80SW
Articlenr. 96.454.8004.1
RST20i5 connection cable male - free end, 5 pole, assembled with screw connection, application 250/400V with PE, 20A, cable type H05VV-F, length 8.0m, cross section 4.0mm², coding color black
Not yet available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.454.8004.1 |
---|---|
article description | cable assembly RST20I5KS-S 40P 80SW |
EAN | 4015573920460 |
order unit | 2 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |