cable assembly RST20I4KS-S 25OL 50BR01
Articlenr. 96.443.5088.4
RST20i5/4 connection cable male - free end, 4 pole, assembled with screw connection, application ~50V/-120V, 20A, cable type Ölflex classic 110, length 5.0m, cross section 2.5mm², coding color signal brown
Not yet available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.443.5088.4 |
---|---|
article description | cable assembly RST20I4KS-S 25OL 50BR01 |
EAN | 4049088029547 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 g |
volume packed | 0 ccm |