cable assembly RST20I3K1B- 25D 10GN02
Articlenr. 96.233.10D5.7
RST® CLASSIC connection cable, female - free end, number of poles 3, rated voltage 250 V / 400 V, rated current 20 A, cable type H05Z1Z1-F, fire class Dca s1 d2 a1, total length 1 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier leaves green
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.233.10D5.7 |
---|---|
article description | cable assembly RST20I3K1B- 25D 10GN02 |
EAN | 4049088533846 |
order unit | 40 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8475 g |
net weight single part | 210.1 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 40 piece(s) |