cable assembly RST20I3K1-S 25D 25SW
Articlenr. 96.233.25D4.1
RST® CLASSIC connection cable, free end - male, number of poles 3, rated voltage 250 V, rated current 20 A, cable type H05Z1Z1-F, fire class Dca s1 d2 a1, total length 2.5 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.233.25D4.1 |
---|---|
article description | cable assembly RST20I3K1-S 25D 25SW |
EAN | 4049088633829 |
order unit | 20 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8880 g |
net weight single part | 427 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |