cable assembly RST20I2K1B-325OL 40KG0
Articlenr. 96.223.4097.8
RST20i3/2 connection cable female - free end, 2 pole, assembled with shrinkage tube, application ~50V/-120V, 20A, cable type Ölflex classic 100, length 4.0m, cross section 2.5mm², coding color pebble grey
Not yet available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.223.4097.8 |
---|---|
article description | cable assembly RST20I2K1B-325OL 40KG0 |
EAN | 4015573966802 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |