cable assembly RST16I2KSBS 15 05SW
Articlenr. 46.422.0530.1
RST® MINI connecting cable, female - male, number of poles 2, rated voltage 250 V / 400 V, rated current 16 A, cable type H07RN-F, total length 0.5 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 46.422.0530.1 |
---|---|
article description | cable assembly RST16I2KSBS 15 05SW |
EAN | 4049088344916 |
order unit | 100 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 9350 g |
net weight single part | 90 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |