cable assembly RST16I2KSB- 25G 20BR03
Articlenr. 46.423.2033.1
RST® MINI connection cable, female - free end, number of poles 2, rated voltage 250 V / 400 V, rated current 16 A, cable type H07RN-F, total length 2 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 46.423.2033.1 |
---|---|
article description | cable assembly RST16I2KSB- 25G 20BR03 |
EAN | 4049088603129 |
order unit | 25 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8848.5 g |
net weight single part | 340.7 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |