cable assembly RST16I2KSB- 15P L10BR
Articlenr. 46.422.1007.4
RST® MINI connection cable, female - free end, number of poles 2, rated voltage 50 V / 120 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier signal brown
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 46.422.1007.4 |
---|---|
article description | cable assembly RST16I2KSB- 15P L10BR |
EAN | 4049088344992 |
order unit | 50 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 5300 g |
net weight single part | 99.5 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |