cable assembly RST08I3/2KS1- 75 05BL
Articlenr. 4L.427.0533.9
RST® MICRO connection cable, female - free end, number of poles 2, rated voltage 250 V / 400 V, rated current 6 A, cable type H05RN-F, total length 0.5 m, nominal cross section conductor 0.75 mm², longitudinal sealing yes, color of coding/ contact carrier light blue
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 4L.427.0533.9 |
---|---|
article description | cable assembly RST08I3/2KS1- 75 05BL |
EAN | 4049088585128 |
order unit | 250 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 10331 g |
net weight single part | 40 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 250 piece(s) |