Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | G5.036.0504.3 |
---|---|
article description | cable assembly MST20I4KCBS 40H 050WSC3 |
EAN | 4049088543296 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 600 mm |
---|---|
width packed | 400 mm |
height packed | 200 mm |
gross weight packed | 15400 g |
net weight single part | 1353 g |
volume packed | 48000 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |