
cable assembly MST20I4KCB- 25 100TRC4
Articlenr. G5.341.1003.4
METALYNX² connection cable, female - free end, number of poles 4, rated voltage 250 V, rated current 20 A, cable type metal conduit 16 mm, fire class Eca, total length 10 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier red
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | G5.341.1003.4 |
---|---|
article description | cable assembly MST20I4KCB- 25 100TRC4 |
EAN | 4049088273049 |
order unit | 4 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 600 mm |
---|---|
width packed | 400 mm |
height packed | 200 mm |
gross weight packed | 12928 g |
net weight single part | 2957 g |
volume packed | 48000 ccm |
packaging | cardboard |
packaging quantity | 4 piece(s) |