cable assembly GST18I6KSB- 15HV 10SWPB
Numer produktu 92.267.1063.1
gesis® CLASSIC connection cable, female - free end, number of poles 6, rated voltage 250 V, rated current 16 A, cable type H05Z1Z1-F, fire class Eca, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier pastel blue/black
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 92.267.1063.1 |
---|---|
article description | cable assembly GST18I6KSB- 15HV 10SWPB |
EAN | 4049088479861 |
order unit | 40 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 343 mm |
height packed | 198 mm |
gross weight packed | 9405 g |
net weight single part | 225 g |
volume packed | 26690 ccm |
packaging | cardboard |
packaging quantity | 40 piece(s) |