cable assembly GST15I5KSBSX15HV 50SW
Articlenr. 91.257.5060.1
GST15i5 connection cable female - male, strain relief angled, length 5.0 m, 5 pole, coding mains 250 V/ 400 V, 16 A, coding color black, strain relief color black, cable color black, cross section 1.5 mm², cable type H05Z1Z1-F, fire class: Eca
Not yet available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 91.257.5060.1 |
---|---|
article description | cable assembly GST15I5KSBSX15HV 50SW |
EAN | 4049644010538 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |