
cable assembly GST15I5KSBS 15 V 10WS
Articlenr. 91.252.1000.2
GST15i5 connection cable female - male, length 1.0 m, 5 pole, coding mains 250 V/ 400 V, 16 A, coding color white, strain relief color white, cable color white, cross section 1.5 mm², cable type H05VV-F, fire class: Eca
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 91.252.1000.2 |
---|---|
article description | cable assembly GST15I5KSBS 15 V 10WS |
EAN | 4049088581229 |
order unit | 30 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6631 g |
net weight single part | 210 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 30 piece(s) |