cable assembly GST08I4B- 05F 05GR
Articlenr. 90.255.0533.2
gesis® MICRO connection cable, female - free end, number of poles 4, rated voltage 50 V, rated current 3 A, cable type LiYZ, fire class Eca, total length 0.5 m, nominal cross section conductor 0.5 mm², color of coding/ contact carrier grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 90.255.0533.2 |
---|---|
article description | cable assembly GST08I4B- 05F 05GR |
EAN | 4049088467752 |
order unit | 500 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 390 mm |
---|---|
width packed | 290 mm |
height packed | 220 mm |
gross weight packed | 9212.2 g |
net weight single part | 17.7 g |
volume packed | 24882 ccm |
packaging | cardboard |
packaging quantity | 500 piece(s) |