cable assembly BST14I2KF-S 50Z 70PB02
Articlenr. 94.425.7094.9
gesis® NV connection cable, male - free end, number of poles 2, rated voltage 50 V, rated current 3 A, cable type L03Z1Z1-U, fire class Eca, total length 7 m, nominal cross section conductor 0.5 mm², color of coding/ contact carrier pastel blue
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 94.425.7094.9 |
---|---|
article description | cable assembly BST14I2KF-S 50Z 70PB02 |
EAN | 4015573803275 |
order unit | 20 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 4754 g |
net weight single part | 218.5 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |