
screw terminal socket FLARE MOVE SF38 230V
Articlenr. 80.063.4026.1
relais holder frare MOVE , supply voltage 230V, screw clamp terminal, width 6,2 mm type: flare MOVE SF38 230V
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 80.063.4026.1 |
---|---|
article description | screw terminal socket FLARE MOVE SF38 230V |
EAN | 4015573659193 |
order unit | 10 piece(s) |
country of origin | IT |
customs tariff number | 85369010 |
packaging dimensions
length packed | 90 mm |
---|---|
width packed | 70 mm |
height packed | 80 mm |
gross weight packed | 276.85 g |
net weight single part | 25.81 g |
volume packed | 504 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |