Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 78.363.0134.5 |
---|---|
article description | upper shell RFC TS 1M M25T B 5 |
EAN | 4049088175879 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 90 mm |
height packed | 35.8 mm |
gross weight packed | 157 g |
net weight single part | 155 g |
volume packed | 300 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |