Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 04.242.1250.0 |
---|---|
article description | intermediate piece 9705 A / 6 |
EAN | 4015573061132 |
order unit | 200 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 59 mm |
height packed | 45 mm |
gross weight packed | 56.8 g |
net weight single part | 0.21 g |
volume packed | 210 ccm |
packaging | cardboard |
packaging quantity | 200 piece(s) |
Eldas Number
158975056