
locking piece B
Articlenr. Z5.593.3853.0
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.593.3853.0 |
---|---|
article description | locking piece B |
EAN | 4015573150249 |
order unit | 32 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 98 mm |
height packed | 45 mm |
gross weight packed | 136.4 g |
net weight single part | 3.7 g |
volume packed | 348 ccm |
packaging | cardboard |
packaging quantity | 32 piece(s) |