Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.820.0860.0 |
---|---|
article description | bottom Q GUT GA 8 P |
EAN | 4049088505089 |
order unit | 10 piece(s) |
country of origin | CN |
customs tariff number | 85389099 |
packaging dimensions
length packed | 220 mm |
---|---|
width packed | 145 mm |
height packed | 70 mm |
gross weight packed | 438.9 g |
net weight single part | 16.07 g |
volume packed | 2233 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |