Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 75.013.5051.0 |
---|---|
article description | bottom MOT GUT 2 O SW P |
EAN | 4015573646858 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 242 mm |
---|---|
width packed | 126 mm |
height packed | 43 mm |
gross weight packed | 255 g |
net weight single part | 17 g |
volume packed | 1311 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |