Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.344.0636.0 |
---|---|
article description | bottom EX GUT GR 6 M25 09IA Z0 |
EAN | 4015573740488 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 400 mm |
---|---|
width packed | 100 mm |
height packed | 52 mm |
gross weight packed | 518.333 g |
net weight single part | 493 g |
volume packed | 1000 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |