
bottom BAS GUT GX 10 A
Numer produktu 70.326.1028.0
Bottom-base revos basic made of aluminum, with double locking lever forterminal adapters mounted on the rear, open low version, 10-poles
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 70.326.1028.0 |
---|---|
article description | bottom BAS GUT GX 10 A |
EAN | 4015573220300 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 120 mm |
height packed | 27.9 mm |
gross weight packed | 113 g |
net weight single part | 101.8 g |
volume packed | 333 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |