
bottom 70.331.1035.1 &MB
Articlenr. 99.510.0000.6
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.510.0000.6 |
---|---|
article description | bottom 70.331.1035.1 &MB |
EAN | 4015573961371 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 470 mm |
---|---|
width packed | 110 mm |
height packed | 52 mm |
gross weight packed | 239.7 g |
net weight single part | 234 g |
volume packed | 750 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |