Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 93.041.0958.0 |
---|---|
article description | device connector ST17/2 B1 V1KGR |
EAN | 4015573239005 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 202 mm |
---|---|
width packed | 165 mm |
height packed | 56 mm |
gross weight packed | 760 g |
net weight single part | 7.3 g |
volume packed | 1866 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |