
device connector GST15I5L B1HB W SW
Articlenr. 91.053.0153.1
gesis® MINI device connector, solder connector, horizontal, with fastening flange, number of poles 5, model female, connection type soldering connection, rated voltage 250 V / 400 V, rated current 16 A, color of coding/ contact carrier black
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 91.053.0153.1 |
---|---|
article description | device connector GST15I5L B1HB W SW |
EAN | 4049088056758 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 195 mm |
---|---|
width packed | 157 mm |
height packed | 55 mm |
gross weight packed | 1060 g |
net weight single part | 10.2 g |
volume packed | 1684 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |