
device connector GST15I2L S1VB KG05
Articlenr. 91.022.1153.0
gesis® MINI device connector, solder connector, vertical, with fastening flange, number of poles 2, model male, connection type soldering connection, rated voltage 250 V, rated current 16 A, color of coding/ contact carrier pebble grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 91.022.1153.0 |
---|---|
article description | device connector GST15I2L S1VB KG05 |
EAN | 4049088286339 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 108 mm |
height packed | 54 mm |
gross weight packed | 497 g |
net weight single part | 4.48 g |
volume packed | 1400 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |