Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.507.5021.0 |
---|---|
article description | EMC cable gland M25x1,5 |
EAN | 4015573631526 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 74198090 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 59.2 g |
volume packed | 0 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |