Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.503.2821.0 |
---|---|
article description | cable screw gland M25 MS 12 10,0-14,0 |
EAN | 4049088385940 |
order unit | 25 piece(s) |
country of origin | TR |
customs tariff number | 74122000 |
packaging dimensions
length packed | 285 mm |
---|---|
width packed | 155 mm |
height packed | 40 mm |
gross weight packed | 1257.5 g |
net weight single part | 50.3 g |
volume packed | 1767 ccm |
packaging | bag |
packaging quantity | 25 piece(s) |