Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z2.220.0421.0 |
---|---|
article description | busbar FKK18 / 3 Z |
EAN | 4015573138414 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 1000 mm |
---|---|
width packed | 50 mm |
height packed | 50 mm |
gross weight packed | 5701 g |
net weight single part | 570 g |
volume packed | 2170 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |