EnOcean gateway GESIS KNX FLEX-ENO32B
Articlenr. 83.020.0628.2
System gesis® FLEX - The bidirectional gateway for 32 channels is an independent KNX device, the surface mounted housing can be fitted on DIN rails for decentralized installation. The device is based on the EnOcean Equipment Profiles (EEP). The software tool for commissioning is completed by a comfortable manual control using an LCD-display. The gateway additionally supports logical and control functions and includes a radio repeater. The KNX connection is pluggable.
Price

Stock
Discontinued - Last Order!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0628.2 |
---|---|
article description | EnOcean gateway GESIS KNX FLEX-ENO32B |
EAN | 4049088516900 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 350 mm |
---|---|
width packed | 245 mm |
height packed | 170 mm |
gross weight packed | 4160 g |
net weight single part | 376 g |
volume packed | 14577.5 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |
Eldas Number
405790169