light grid SLG4-SM4-0900
Articlenr. R1.621.0900.0
Safety Light Grid Standard Muting, Transmitter + Receiver, Type 4, PL e, 4 Beam System (Body Protection), Protective Field Height 900 mm, Supply Voltage 24 V, Male Connector M12, Transmitter 5-poles, Receiver 8-poles, Female Connector M12, Transmitter 5-poles, Receiver 5-poles, Muting Function, Mounting L-Bracket Set included
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.621.0900.0 |
---|---|
article description | light grid SLG4-SM4-0900 |
EAN | 4049088680342 |
order unit | 1 piece(s) |
country of origin | HU |
customs tariff number | 85365019 |
packaging dimensions
length packed | 1684 mm |
---|---|
width packed | 75 mm |
height packed | 176 mm |
gross weight packed | 5000 g |
net weight single part | 2520 g |
volume packed | 21753.6 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |