Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z7.210.3627.0 |
|---|---|
| article description | jumper bar 9215 - 6 |
| EAN | 4015573151840 |
| order unit | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 182 mm |
|---|---|
| width packed | 106 mm |
| height packed | 38 mm |
| gross weight packed | 246.2 g |
| net weight single part | 4.254 g |
| volume packed | 733 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
To overview