Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z7.210.3227.0 |
|---|---|
| article description | jumper bar 9215 - 2 |
| EAN | 4015573151765 |
| order unit | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 79 mm |
|---|---|
| width packed | 98 mm |
| height packed | 45 mm |
| gross weight packed | 83.85 g |
| net weight single part | 1.294 g |
| volume packed | 348 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
To overview