Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 29.401.5653.0 |
---|---|
article description | |
EAN | 4015573361645 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 108 mm |
height packed | 54 mm |
gross weight packed | 1060 g |
net weight single part | 49.925 g |
volume packed | 1400 ccm |