Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.602.0453.0 |
---|---|
article description | pluggable PCB Terminal 8142 Z / 4 OB |
EAN | 4049088064821 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 140 mm |
---|---|
width packed | 100 mm |
height packed | 50 mm |
gross weight packed | 225.5 g |
net weight single part | 4.04 g |
volume packed | 700 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |