Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.592.1000.0 |
---|---|
article description | safety screen for SLX-COL SLX-COLP-1000 |
EAN | 4049088209116 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 39205100 |
packaging dimensions
length packed | 1135 mm |
---|---|
width packed | 165 mm |
height packed | 65 mm |
gross weight packed | 1117 g |
net weight single part | 555 g |
volume packed | 12172.875 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |