Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.622.4253.0 |
---|---|
article description | PCB connector 8813 B / 12 VR OB |
EAN | 4015573379992 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 182 mm |
---|---|
width packed | 106 mm |
height packed | 38 mm |
gross weight packed | 492.8 g |
net weight single part | 9.156 g |
volume packed | 733 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |