Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z7.285.2027.0 |
|---|---|
| article description | insulated jumper bar IVB WKN 35 - M-20 |
| EAN | 4015573158177 |
| order unit | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 330 mm |
|---|---|
| width packed | 223 mm |
| height packed | 48 mm |
| gross weight packed | 2915 g |
| net weight single part | 284.322 g |
| volume packed | 3532 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
To overview