Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.040.0715.0 |
---|---|
article description | IP switch WIENET SFP F/E RJ45 |
EAN | 4049088460241 |
order unit | 1 piece(s) |
country of origin | TW |
customs tariff number | 85176990 |
packaging dimensions
length packed | 100 mm |
---|---|
width packed | 50 mm |
height packed | 17 mm |
gross weight packed | 31 g |
net weight single part | 23 g |
volume packed | 85 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |