female plug 9011 B
Articlenr. 05.508.3221.0
Test socket for Test plug 4 mm for DIN rail terminal blocks type
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.508.3221.0 |
---|---|
article description | female plug 9011 B |
EAN | 4015573078062 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 1.14 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |
Eldas Number
158945126