Article start page            
            Technical data
            Downloads
            Accessories
            Fits with
            Data sheet
        commercial data
| article number | Z7.213.0227.0 | 
|---|---|
| article description | jumper bar 9703 / 12- 2 | 
| EAN | 4015573152274 | 
| order unit | 50 piece(s) | 
| country of origin | DE | 
| customs tariff number | 85389099 | 
packaging dimensions
| length packed | 104 mm | 
|---|---|
| width packed | 89 mm | 
| height packed | 67 mm | 
| gross weight packed | 735 g | 
| net weight single part | 13.64 g | 
| volume packed | 620 ccm | 
 
         To overview
 To overview 
                                 
                                