Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.574.0153.0 |
---|---|
article description | mounting part 24 Gehaeuse-UT |
EAN | 4015573539662 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 165 mm |
---|---|
width packed | 60 mm |
height packed | 30 mm |
gross weight packed | 98.1 g |
net weight single part | 96.2 g |
volume packed | 297 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |