Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.416.6553.0 |
---|---|
article description | reducer plate 24/16 |
EAN | 4015573429987 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 160 mm |
---|---|
width packed | 120 mm |
height packed | 55 mm |
gross weight packed | 329.8 g |
net weight single part | 32.6 g |
volume packed | 1056 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |